Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10119949

10119949 S.1 Frame 1-gang Anthracite Matt

10119949

S.1 Frame 1-gang Anthracite Matt

Art No.:10119949
prt.
EAN No.:

4011334360377

Pack qty.:10 prt.
Technical Characteristics
Technical version:1gang
RAL colour:RAL 7021 - Black grey
Colour of design line:anthracite
Colour:anthracite charcoal grey  
Material:thermoplastic
Surface appearance:matt
Height:80,5 mm
Width:80,5 mm
  • for vertical and horizontal mounting
Main design line:Berker S.1
  • 10119949
    10119949 S.1 Frame 1-gang Anthracite Matt
    10119949
  • 10119949 S.1 Frame 1-gang Anthracite Matt
All data is subject to errors and technical modifications.