Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10119945

10119945 Contrast frame,  1-gan S. anthrac

10119945

Contrast frame, 1-gan S. anthrac

Art No.:10119945
prt.
EAN No.:

4011334232612

Pack qty.:10 prt.
Technical Characteristics
Technical version:1gang
RAL colour:RAL 7021 - Black grey
Colour of design line:anthracite
Colour:anthracite charcoal grey  
Material:thermoplastic
Surface appearance:matt
Height:80,5 mm
Width:80,5 mm
  • clamp fastening
Barrier-free building:based on DIN 18025
Main design line:Berker S.1
  • 10119945
    10119945 Contrast frame,  1-gan S. anthrac
    10119945
  • 10119945 Contrast frame,  1-gan S. anthrac
All data is subject to errors and technical modifications.