Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10118982

10118982 S.1 Frame 1-gang White Glossy

10118982

S.1 Frame 1-gang White Glossy

Art No.:10118982
prt.
EAN No.:

4011334276876

Pack qty.:10 prt.
Technical Characteristics
Technical version:1gang
RAL colour:RAL 1013 - Oyster white
Colour of design line:white
Colour:white  
Material:duroplastic
Surface appearance:glossy
Height:80,5 mm
Width:80,5 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker S.1
  • 10118982
    10118982 S.1 Frame 1-gang White Glossy
    10118982
  • 10118982 S.1 Frame 1-gang White Glossy
All data is subject to errors and technical modifications.