Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Berker B.7 frame

alu anodized / anthracite, matt

10116904 B.7 Frame 1g,  Alum Anodised/Anthracite
10116904
Art No.  Description Pack qty. 
10116904B.7 Frame 1g, Alum Anodised/Anthracite10 prt.
prt.
10126904B.7 Frame 2g, Alum Anodised/Anthracite5 prt.
prt.
10136904B.7 Frame 3g, Alum Anodised/Anthracite5 prt.
prt.
10146904B.7 Frame 4g, Alum Anodised/Anthracite1 prt.
prt.
10156904B.7 Frame 5g, Alum Anodised/Anthracite1 prt.
prt.
13096904B.7 Frame Large CO Alum Anod/Anthracite2 prt.
prt.

alu anodized / polar white, matt

10116914 B.7 Frame 1g,  Alum Anodised/Polar White
10116914
Art No.  Description Pack qty. 
10116914B.7 Frame 1g, Alum Anodised/Polar White10 prt.
prt.
10126914B.7 Frame 2g, Alum Anodised/Polar White5 prt.
prt.
10136914B.7 Frame 3g, Alum Anodised/Polar White5 prt.
prt.
10146914B.7 Frame 4g, Alum Anodised/Polar White1 prt.
prt.
10156914B.7 Frame 5g, Alum Anodised/Polar White1 prt.
prt.
13096914B.7 Frame Large CO Alum Anod/Polar White2 prt.
prt.

glass alu lacquered / alu, matt

10116414 B.7 Frame 1g Glass Alum Laquer/Alum Matt
10116414
Art No.  Description Pack qty. 
10116414B.7 Frame 1g Glass Alum Laquer/Alum Matt10 prt.
prt.
10126414B.7 Frame 2g Glass Alum Laquer/Alum Matt5 prt.
prt.
10136414B.7 frame 3g Glass Alum Laquer/Alum Matt5 prt.
prt.
10146414B.7 Frame 4g Glass Alum Laquer/Alum Matt1 prt.
prt.
10156414B.7 Frame 5g Glass Alum Laquer/Alum Matt1 prt.
prt.
13096414B.7 Frame Large CO Glass Alum Lacq/Alum2 prt.
prt.

glass black / anthracite, matt

10116616 B.7 Frame 1g Glass Black/Anthracite Matt
10116616
Art No.  Description Pack qty. 
10116616B.7 Frame 1g Glass Black/Anthracite Matt10 prt.
prt.
10126616B.7 Frame 2g Glass Black/Anthracite Matt5 prt.
prt.
10136616B.7 Frame 3g Glass Black/Anthracite Matt5 prt.
prt.
10146616B.7 Frame 4g Glass Black/Anthracite Matt1 prt.
prt.
10156616B.7 Frame 5g Glass Black/Anthracite Matt1 prt.
prt.
13096616B.7 Frame Large CO Glass Black/Anthracit2 prt.
prt.

glass polar white / polar white, matt

10116909 B.7 Frame 1g Glass Polar White/White
10116909
Art No.  Description Pack qty. 
10116909B.7 Frame 1g Glass Polar White/White10 prt.
prt.
10126909B.7 Frame 2g Glass Polar White/White5 prt.
prt.
10136909B.7 Frame 3g Glass Polar White/White5 prt.
prt.
10146909B.7 Frame 4g Glass Polar White/White1 prt.
prt.
10156909B.7 Frame 5g Glass Polar White/White1 prt.
prt.
13096909B.7 Frame Large CO Glass P-White/P-White2 prt.
prt.

plastic alu, matt lacquered

10116424 B.7 Frame 1g,  Aluminium Matt Lacquered
10116424
Art No.  Description Pack qty. 
10116424B.7 Frame 1g, Aluminium Matt Lacquered10 prt.
prt.
10126424B.7 Frame 2g, Aluminium Matt Lacquered10 prt.
prt.
10136424B.7 Frame 3g, Aluminium Matt Lacquered5 prt.
prt.
10146424B.7 Frame 4g, Aluminium Matt Lacquered1 prt.
prt.
10156424B.7 Frame 5g, Aluminium Matt Lacquered1 prt.
prt.
13096424B.7 Frame Large CO Aluminium, Lacquered2 prt.
prt.

plastic anthracite, matt

10116626 B.7 Frame 1-gang,  Anthracite Matt
10116626
Art No.  Description Pack qty. 
10116626B.7 Frame 1-gang, Anthracite Matt10 prt.
prt.
10126626B.7 Frame 2-gang, Anthracite Matt10 prt.
prt.
10136626B.7 Frame 3-gang, Anthracite Matt5 prt.
prt.
10146626B.7 Frame 4-gang, Anthracite Matt1 prt.
prt.
10156626B.7 Frame 5-gang, Anthracite Matt1 prt.
prt.
13096626B.7 Frame Large CO Anthracite, Lacquered2 prt.
prt.

plastic polar white, matt

10116919 B.7 Frame 1-gang,  Polar White Matt
10116919
Art No.  Description Pack qty. 
10116919B.7 Frame 1-gang, Polar White Matt10 prt.
prt.
10126919B.7 Frame 2-gang, Polar White Matt10 prt.
prt.
10136919B.7 Frame 3-gang, Polar White Matt10 prt.
prt.
10146919B.7 Frame 4-gang, Polar White Matt1 prt.
prt.
10156919B.7 Frame 5-gang, Polar White Matt1 prt.
prt.
13096919B.7 Frame Large CO P/White Matt, Lacquer2 prt.
prt.

stainless steel / anthracite, matt

10113406 Frame 1gang - B.7 stainless steel
10113406
Art No.  Description Pack qty. 
10113406Frame 1gang - B.7 stainless steel1 prt.
prt.
10113606B.7 Frame 1g Brush S/Steel/Anthracite10 prt.
prt.
10123606B.7 Frame 2g Brush S/Steel/Anthracite5 prt.
prt.
10133606B.7 Frame 3g Brush S/Steel/Anthracite5 prt.
prt.
10143606B.7 Frame 4g Brush S/Steel/Anthracite1 prt.
prt.
10153606B.7 Frame 5g Brush S/Steel/Anthracite1 prt.
prt.
10223606B.7 Frame 2gH Brush S/Steel/Anthracite5 prt.
prt.
10233406FRAME 3GANG B.1 PW/ANTHRA1 prt.
prt.
10233606B.7 Frame 3gH Brush S/Steel/Anthracite5 prt.
prt.
10243606B.7 Frame 4gH Brush S/Steel/Anthracite1 prt.
prt.
10253606B.7 Frame 5gH Brush S/Steel/Anthracite1 prt.
prt.
13093606B.7 Frame Large CO S/Steel/Anthracite2 prt.
prt.

stainless steel / polar white, matt

10113609 B.7 Frame 1g Brush S/Steel/Polar White
10113609
Art No.  Description Pack qty. 
10113609B.7 Frame 1g Brush S/Steel/Polar White10 prt.
prt.
10123609B.7 Frame 2g Brush S/Steel/Polar White5 prt.
prt.
10133609B.7 Frame 3g Brush S/Steel/Polar White5 prt.
prt.
10143609B.7 Frame 4g Brush S/Steel/Polar White1 prt.
prt.
10153609B.7 Frame 5g Brush S/Steel/Polar White1 prt.
prt.
10223609B.7 Frame 2gH Brush S/Steel/Polar White5 prt.
prt.
10233609B.7 Frame 3gH Brush S/Steel/Polar White5 prt.
prt.
10243609B.7 Frame 4gH Brush S/Steel/Polar White1 prt.
prt.
10253609B.7 Frame 5gH Brush S/Steel/Polar White1 prt.
prt.
13093609B.7 Frame Large CO S/Steel/Polar White2 prt.
prt.
All data is subject to errors and technical modifications.