Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Berker B.3 frame

alu anodized / anthracite, matt

10113004 B.3 Frame 1g Alum Anod/Anthracite Matt
10113004
Art No.  Description Pack qty. 
10113004B.3 Frame 1g Alum Anod/Anthracite Matt10 prt.
prt.
10123004B.3 Frame 2g Alum Anod/Anthracite Matt10 prt.
prt.
10133004B.3 Frame 3g Alum Anod/Anthracite Matt10 prt.
prt.
10143004B.3 Frame 4g Alum Anod/Anthracite Matt2 prt.
prt.
10153004B.3 Frame 5g Alum Anod/Anthracite Matt2 prt.
prt.
13093004Frame with large cut-out aluminium1 prt.
prt.

alu anodized / polar white, matt

10113904 B.3 Frame 1g Alum Anod/Polar White Matt
10113904
Art No.  Description Pack qty. 
10113904B.3 Frame 1g Alum Anod/Polar White Matt10 prt.
prt.
10123904B.3 Frame 2g Alum Anod/Polar White Matt10 prt.
prt.
10133904B.3 Frame 3g Alum Anod/Polar White Matt10 prt.
prt.
10143904B.3 Frame 4g Alum Anod/Polar White Matt2 prt.
prt.
10153904B.3 Frame 5g Alum Anod/Polar White Matt2 prt.
prt.
13093904Frame with large cut-ou B. alumi1 prt.
prt.

alu black / anthracite, matt

10113005 B.3 Frame 1g Alum Black/Anthracite Matt
10113005
Art No.  Description Pack qty. 
10113005B.3 Frame 1g Alum Black/Anthracite Matt10 prt.
prt.
10123005B.3 Frame 2g Alum Black/Anthracite Matt10 prt.
prt.
10133005B.3 Frame 3g Alum Black/Anthracite Matt10 prt.
prt.
10143005B.3 Frame 4g Alum Black/Anthracite Matt2 prt.
prt.
10153005RA 5F B.3 SCHW MATT ELOXIERT2 prt.
prt.
13093005B.3 Frame Large CO Alum Black/Athracite1 prt.
prt.

alu black / polar white, matt

10113025 B.3 Frame 1g Alum Black/Polar White Matt
10113025
Art No.  Description Pack qty. 
10113025B.3 Frame 1g Alum Black/Polar White Matt10 prt.
prt.
10123025B.3 Frame 2g Alum Black/Polar White Matt10 prt.
prt.
10133025B.3 Frame 3g Alum Black/Polar White Matt10 prt.
prt.
10143025B.3 Frame 4g Alum Black/Polar White Matt2 prt.
prt.
10153025B.3 Frame 5g Alum Black/Polar White Matt2 prt.
prt.
13093025B.3 Frame LargeCO Alum Black/Polar White1 prt.
prt.

alu brown / anthracite, matt

10113001 B.3 Frame 1g Alum Brown/Anthracite Matt
10113001
Art No.  Description Pack qty. 
10113001B.3 Frame 1g Alum Brown/Anthracite Matt10 prt.
prt.
10123001B.3 Frame 2g Alum Brown/Anthracite Matt10 prt.
prt.
10133001B.3 Frame 3g Alum Brown/Anthracite Matt10 prt.
prt.
10143001B.3 Frame 4g Alum Brown/Anthracite Matt2 prt.
prt.
10153001B.3 Frame 5g Alum Brown/Anthracite Matt2 prt.
prt.
13093001B.3 Frame Large CO Alum Brown/Athracite1 prt.
prt.

alu brown / polar white, matt

10113021 B.3 Frame 1g Alum Brown/Polar White Matt
10113021
Art No.  Description Pack qty. 
10113021B.3 Frame 1g Alum Brown/Polar White Matt10 prt.
prt.
10123021B.3 Frame 2g Alum Brown/Polar White Matt10 prt.
prt.
10133021B.3 Frame 3g Alum Brown/Polar White Matt10 prt.
prt.
10143021B.3 Frame 4g Alum Brown/Polar White Matt2 prt.
prt.
10153021B.3 Frame 5g Alum Brown/Polar White Matt2 prt.
prt.
13093021B.3 Frame LargeCO Alum Brown/Polar White1 prt.
prt.

alu gold / anthracite, matt

10113016 B.3 Frame 1g Alum Gold/Anthracite Matt
10113016
Art No.  Description Pack qty. 
10113016B.3 Frame 1g Alum Gold/Anthracite Matt10 prt.
prt.
10123016B.3 Frame 2g Alum Gold/Anthracite Matt10 prt.
prt.
10133016B.3 Frame 3g Alum Gold/Anthracite Matt10 prt.
prt.
10143016B.3 Frame 4g Alum Gold/Anthracite Matt2 prt.
prt.
10153016B.3 Frame 5g Alum Gold/Anthracite Matt2 prt.
prt.
13093016B.3 Frame Large COAlum Gold/Athracite1 prt.
prt.

alu gold / polar white, matt

10113046 B.3 Frame 1g Alum Gold/Polar White Matt
10113046
Art No.  Description Pack qty. 
10113046B.3 Frame 1g Alum Gold/Polar White Matt10 prt.
prt.
10123046B.3 Frame 2g Alum Gold/Polar White Matt10 prt.
prt.
10133046B.3 Frame 3g Alum Gold/Polar White Matt10 prt.
prt.
10143046B.3 Frame 4g Alum Gold/Polar White Matt2 prt.
prt.
10153046B.3 Frame 5g Alum Gold/Polar White Matt2 prt.
prt.
13093046B.3 Frame Large COAlum Gold/Polar White1 prt.
prt.

alu red / anthracite, matt

10113012 B.3 Frame 1g Alum Red/Anthracite Matt
10113012
Art No.  Description Pack qty. 
10113012B.3 Frame 1g Alum Red/Anthracite Matt10 prt.
prt.
10123012B.3 Frame 2g Alum Red/Anthracite Matt10 prt.
prt.
10133012B.3 Frame 3g Alum Red/Anthracite Matt10 prt.
prt.
10143012B.3 Frame 4g Alum Red/Anthracite Matt2 prt.
prt.
10153012B.3 Frame 5g Alum Red/Anthracite Matt2 prt.
prt.
13093012B.3 Frame Large CO Alum Red/Athracite1 prt.
prt.

alu red / polar white, matt

10113022 B.3 Frame 1g Alum Red/Polar White Matt
10113022
Art No.  Description Pack qty. 
10113022B.3 Frame 1g Alum Red/Polar White Matt10 prt.
prt.
10123022B.3 Frame 2g Alum Red/Polar White Matt10 prt.
prt.
10133022B.3 Frame 3g Alum Red/Polar White Matt10 prt.
prt.
10143022B.3 Frame 4g Alum Red/Polar White Matt2 prt.
prt.
10153022B.3 Frame 5g Alum Red/Polar White Matt2 prt.
prt.
13093022B.3 Frame Large CO Alum Red/Polar White1 prt.
prt.
All data is subject to errors and technical modifications.