Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10153016

10153016 B.3 Frame 5g Alum Gold/Anthracite Matt

10153016

B.3 Frame 5g Alum Gold/Anthracite Matt

Art No.:10153016
prt.
EAN No.:

4011334384939

Pack qty.:2 prt.
Technical Characteristics
Technical version:5gang
RAL colour:RAL 1004 - Golden yellow
Colour of design line:aluminium gold/anthracite
Colour:gold optics
Material / workmanship:aluminium, anodised
Material:Aluminium
Surface appearance:matt
  • metal, aluminum profile
Height:90,7 mm
Width:365,1 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker B.3
  • 10153016
    10153016 B.3 Frame 5g Alum Gold/Anthracite Matt
    10153016
  • 10153016 B.3 Frame 5g Alum Gold/Anthracite Matt
All data is subject to errors and technical modifications.