Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10143022

10143022 B.3 Frame 4g Alum Red/Polar White Matt

10143022

B.3 Frame 4g Alum Red/Polar White Matt

Art No.:10143022
prt.
EAN No.:

4011334384809

Pack qty.:2 prt.
Technical Characteristics
Technical version:4gang
RAL colour:RAL 3003 - Ruby red
Colour of design line:aluminium red/polar white
Colour:red  
Material / workmanship:aluminium, anodised
Material:Aluminium
Surface appearance:matt
  • metal, aluminum profile
Height:81,1 mm
Width:294,1 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker B.3
  • 10143022
    10143022 B.3 Frame 4g Alum Red/Polar White Matt
    10143022
  • 10143022 B.3 Frame 4g Alum Red/Polar White Matt
All data is subject to errors and technical modifications.