Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10143021

10143021 B.3 Frame 4g Alum Brown/Polar White Matt

10143021

B.3 Frame 4g Alum Brown/Polar White Matt

Art No.:10143021
prt.
EAN No.:

4011334384748

Pack qty.:2 prt.
Technical Characteristics
Technical version:4gang
RAL colour:RAL 8017 - Chocolate brown
Colour of design line:aluminium brown/polar white
Colour:dark brown
Material / workmanship:aluminium, anodised
Material:Aluminium
Surface appearance:matt
  • metal, aluminum profile
Height:81,1 mm
Width:294,1 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker B.3
  • 10143021
    10143021 B.3 Frame 4g Alum Brown/Polar White Matt
    10143021
  • 10143021 B.3 Frame 4g Alum Brown/Polar White Matt
All data is subject to errors and technical modifications.