Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10133025

10133025 B.3 Frame 3g Alum Black/Polar White Matt

10133025

B.3 Frame 3g Alum Black/Polar White Matt

Art No.:10133025
prt.
EAN No.:

4011334384670

Pack qty.:10 prt.
Technical Characteristics
Technical version:3gang
RAL colour:RAL 9005 - Jet black
Colour of design line:aluminium black/polar white
Colour:deep black
Material / workmanship:aluminium, anodised
Material:Aluminium
Surface appearance:matt
  • metal, aluminum profile
Height:90,7 mm
Width:223,1 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker B.3
  • 10133025
    10133025 B.3 Frame 3g Alum Black/Polar White Matt
    10133025
  • 10133025 B.3 Frame 3g Alum Black/Polar White Matt
All data is subject to errors and technical modifications.