Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10133012

10133012 B.3 Frame 3g Alum Red/Anthracite Matt

10133012

B.3 Frame 3g Alum Red/Anthracite Matt

Art No.:10133012
prt.
EAN No.:

4011334384854

Pack qty.:10 prt.
Technical Characteristics
Technical version:3gang
RAL colour:RAL 3003 - Ruby red
Colour of design line:aluminium red/anthracite
Colour:red  
Material / workmanship:aluminium, anodised
Material:Aluminium
Surface appearance:matt
  • metal, aluminum profile
Height:81,1 mm
Width:223,1 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker B.3
  • 10133012
    10133012 B.3 Frame 3g Alum Red/Anthracite Matt
    10133012
  • 10133012 B.3 Frame 3g Alum Red/Anthracite Matt
All data is subject to errors and technical modifications.