Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10123904

10123904 B.3 Frame 2g Alum Anod/Polar White Matt

10123904

B.3 Frame 2g Alum Anod/Polar White Matt

Art No.:10123904
prt.
EAN No.:

4011334252191

Pack qty.:10 prt.
Technical Characteristics
Technical version:2gang
RAL colour:RAL 9006 - White aluminium
Colour of design line:Aluminium/polar white
Colour:aluminium  optics
Material / workmanship:aluminium, anodised
Material:Aluminium
Surface appearance:matt
  • metal, aluminum profile
Height:90,7 mm
Width:152,5 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker B.3
  • 10123904
    10123904 B.3 Frame 2g Alum Anod/Polar White Matt
    10123904
  • 10123904 B.3 Frame 2g Alum Anod/Polar White Matt
All data is subject to errors and technical modifications.