Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10113904

10113904 B.3 Frame 1g Alum Anod/Polar White Matt

10113904

B.3 Frame 1g Alum Anod/Polar White Matt

Art No.:10113904
prt.
EAN No.:

4011334252184

Pack qty.:10 prt.
Technical Characteristics
Technical version:1gang
RAL colour:RAL 9006 - White aluminium
Colour of design line:Aluminium/polar white
Colour:aluminium  optics
Material / workmanship:aluminium, anodised
Material:Aluminium
Surface appearance:matt
  • metal, aluminum profile
Height:81,1 mm
Width:90,7 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker B.3
  • 10113904
    10113904 B.3 Frame 1g Alum Anod/Polar White Matt
    10113904
  • 10113904 B.3 Frame 1g Alum Anod/Polar White Matt
All data is subject to errors and technical modifications.