Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

10113005

10113005 B.3 Frame 1g Alum Black/Anthracite Matt

10113005

B.3 Frame 1g Alum Black/Anthracite Matt

Art No.:10113005
prt.
EAN No.:

4011334371540

Pack qty.:10 prt.
Technical Characteristics
Technical version:1gang
RAL colour:RAL 9005 - Jet black
Colour of design line:aluminium black/anthracite
Colour:deep black
Material / workmanship:aluminium, anodised
Material:Aluminium
Surface appearance:matt
  • metal, aluminum profile
Height:81,1 mm
Width:90,7 mm
  • for vertical and horizontal mounting
  • clamp fastening
Main design line:Berker B.3
  • 10113005
    10113005 B.3 Frame 1g Alum Black/Anthracite Matt
    10113005
  • 10113005 B.3 Frame 1g Alum Black/Anthracite Matt
All data is subject to errors and technical modifications.