Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

457209

457209 Högtalaruttag enkelt

457209
457209 Högtalaruttag enkelt
LAUTSPRECHER-STECKDOSE__WIRING-SYMBOL

Högtalaruttag enkelt

Art No.:457209
prt.
EAN No.:

4011334051176

Pack qty.:10 prt.
Technical Characteristics
Rated voltage:60 V DC
Colour of design line:polar white
Material:Plastic/metal
Surface appearance:matt
  • with spreader claws
Conductor cross-section:max. 10 mm²
  • with plug-in terminals (on rear with screw terminals)
Protection index IP:IP20
Application, usage:Communication technology
Main design line:Communication technology
  • 457209
    457209 Högtalaruttag enkelt
    457209
  • 457209
    LAUTSPRECHER-STECKDOSE__WIRING-SYMBOL
  • 457209 Högtalaruttag enkelt
  • LAUTSPRECHER-STECKDOSE__WIRING-SYMBOL
All data is subject to errors and technical modifications.