Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

148609

148609 CENTRE PLATE FLUSH PW

148609

CENTRE PLATE FLUSH PW

Art No.:148609
prt.
EAN No.:

4011334207405

Pack qty.:10 prt.
Technical Characteristics
For aerial socket:according to DIN 45330
Colour of design line:polar white
Material:thermoplastic
Surface appearance:glossy
  • for screw fastening
  • without supporting ring
Protection index IP:IP20
Application, usage:Flush-mounted wet-room installation
Main design line:Splash-protected flush-mounted IP44
Secondary design line(s):Berker K.1, Berker S.1, Berker Arsys, Cliptec, Berker B.3, Modul Plus, wg-up ip 44, Modul 2, Modul, Berker B.7, S.1D
  • 148609
    148609 CENTRE PLATE FLUSH PW
    148609
  • 148609 CENTRE PLATE FLUSH PW
All data is subject to errors and technical modifications.