Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

sollysta - white moulded

Blank plates

WMP1 SINGLE BLANK PLATE
WMP1
Art No.  Description Pack qty. 
WMP1SINGLE BLANK PLATE40 prt.
prt.
WMP2TWIN BLANK PLATE20 prt.
prt.

Pattress boxes

WMPB1/20 SINGLE 20MM DEEP MOULDED BOX
WMPB1/20
Art No.  Description Pack qty. 
WMPB1/20SINGLE 20MM DEEP MOULDED BOX10 prt.
prt.
WMPB1/46SINGLE 46MM DEEP MOULDED BOX5 prt.
prt.
WMPB2/28TWIN 28MM DEEP MOULDED BOX5 prt.
prt.
WMPB2/46CCTWIN 46MM DEEP BOX C/W CABLE CLAMPS5 prt.
prt.

White moulded 13A switched socket outlets

WMSS81 1G SWITCHED SOCKET
WMSS81
Art No.  Description Pack qty. 
WMSS811G SWITCHED SOCKET10 prt.
prt.
WMSS81N13A 1g DP Switched Socketwith indicator10 prt.
prt.
WMSS822 GANG SWITCHED SOCKET5 prt.
prt.
WMSS82N13A DP Switched Socket(dual earth)+Light5 prt.
prt.

White moulded 20A double pole switches

WMDP84N 20A DP Switch with LED Indicator
WMDP84N
Art No.  Description Pack qty. 
WMDP84N20A DP Switch with LED Indicator10 prt.
prt.

White moulded 50A double pole switches

WMDP50N 50A DP Switch 1G With LED Indicator
WMDP50N
Art No.  Description Pack qty. 
WMDP50N50A DP Switch 1G With LED Indicator10 prt.
prt.

White moulded shaver socket

WMSO100 115/230 VOLT SHAVER OUTLET
WMSO100
Art No.  Description Pack qty. 
WMSO100115/230 VOLT SHAVER OUTLET1 prt.
prt.

White moulded telephone & data

WMRJ11 RJ11 SOCKET
WMRJ11
Art No.  Description Pack qty. 
WMRJ11RJ11 SOCKET10 prt.
prt.
WMRJ45RJ45 SOCKET10 prt.
prt.

White moulded TV & satellite

WMTVF Single Co-ax TV Socket Outlet Female
WMTVF
Art No.  Description Pack qty. 
WMTVFSingle Co-ax TV Socket Outlet Female10 prt.
prt.
WMTXTriplexer TV/FM/SAT Outlet1 prt.
prt.

White moulded wall switches

WMPS11 10AX 1G 1W WALL SWITCH
WMPS11
Art No.  Description Pack qty. 
WMPS1110AX 1G 1W WALL SWITCH10 prt.
prt.
WMPS1210AX 1 GANG 2 WAY WALL SWITCH10 prt.
prt.
WMPS12RBPUSH SWITCH WITH BELL SYMBOL10 prt.
prt.
WMPS16WINTERMEDIATE SWITCH WIDE ROCKER10 prt.
prt.
WMPS2210AX 2G 2W WALL SWITCH10 prt.
prt.
WMPS3210AX 3G 2W WALL SWITCH10 prt.
prt.
WMPS4210AX 4G 2W WALL SWITCH5 prt.
prt.
All data is subject to errors and technical modifications.