Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK320T

WK320T {}

WK320T

{}

Art No.:WK320T
prt.
EAN No.:

3250617203258

Pack qty.:1 prt.
Technical Characteristics
Bus system:EIB
Fixing mode:Clipped
Power unit associated:WKT660B
RAL colour:RAL 9006 - White aluminium
Colour:titanium
Material:plastic
Type of surface treatment:mat varnish
Range:kallysta
  • WK320T
    WK320T {}
    WK320T
  • WK320T {}
All data is subject to errors and technical modifications.