Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK320D

WK320D {}

WK320D

{}

Art No.:WK320D
prt.
EAN No.:

3250617203203

Pack qty.:1 prt.
Technical Characteristics
Bus system:EIB
Fixing mode:Clipped
Power unit associated:WKT660B
RAL colour:RAL 1013 - Oyster white
Colour:dune
Material:Polycarbonate (PC)
Type of surface treatment:mat varnish
Range:kallysta
  • WK320D
    WK320D {}
    WK320D
  • WK320D {}
All data is subject to errors and technical modifications.