Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK320C

WK320C {}

WK320C

{}

Art No.:WK320C
prt.
EAN No.:

3250617203241

Pack qty.:1 prt.
Technical Characteristics
Bus system:EIB
Fixing mode:Clipped
Power unit associated:WKT660B
RAL colour:RAL 7043 - Traffic grey B
Colour:carbone
Material:plastic
Type of surface treatment:mat varnish
Range:kallysta
  • WK320C
    WK320C {}
    WK320C
  • WK320C {}
All data is subject to errors and technical modifications.