Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WK314

WK314 Kallysta Thermostat pilot wire

WK314

Kallysta Thermostat pilot wire

Art No.:WK314
prt.
EAN No.:

3250617063142

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting
Static differential:<0,5°C
Display ambient temperature:no
Indicator lamp:as an accessory
Frequency:50 Hz
Rated operational voltage Ue:230/250 V
Range of temperatures:5 to 30 °C
Number of modules for WA:2
Supply voltage:230 V
Colour:grey (shades)
Colour:white
Internal depth:51,5 mm
Height of installed product:1200 mm
Width of installed product:45 mm
Dimensions of installed product:51.5
Mounting type:flush-mounted
Connection cross-sect. rigid cable:mini 2x1 mm² - maxi 2x2,5 mm²
type of connection:with screw
Comfort temperature setpoint:5 to 30 °C
With switch:yes
Switch or lamp for fall in temperature of night:1
Type of thermostat:digital with pilote wire input
Type of probe:temperature sensor
Protection index IP:IP20
Storage temperature:-10 to 50 °C
Range:kallysta
  • WK314
    WK314 Kallysta Thermostat pilot wire
    WK314
  • WK314 Kallysta Thermostat pilot wire
All data is subject to errors and technical modifications.