Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

EE850

EE850 Motion detector comfort 140° white

EE850
EE850 Motion detector comfort 140° white
IP55__PROTECTION-SYMBOL
ELEKTRONISCHER-TRAFO__APP-SYMBOL


ENERGIESPARLAMPE__APP-SYMBOL
GLUEHLAMPE__APP-SYMBOL
HV-HALOGENLAMPE__APP-SYMBOL


KONVENTIONELLER-TRAFO__APP-SYMBOL
LEUCHTSTOFFLAMPE__APP-SYMBOL
NV-HALOGENLAMPE__APP-SYMBOL


RETRO-LED__APP-SYMBOL
RELAISSCHALTER-MIT-PIR-BEWEGUNGSMELDER__WIRING-SYMBOL

Motion detector comfort 140° white

Art No.:EE850
prt.
EAN No.:

3250612258505

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:surface-mounting
Operation mode switch:no
  • Presence simulation
  • can be used as a single unit, main device or extension unit
  • with 2 operating modes: time- and light-dependent switch on or activation of a timer
Frequency:50/60 Hz
Rated operational voltage Ue:230 V
Operating voltage:230 V~ +10%/-15%
Power consumption (standby):≈ 1,2 W
Incandescent bulb power:2300 W
  • low intrinsic energy requirement
  • energy saving by means of presence and brightness-dependent ON and OFF switching of light
Detection field, semi-circular shaped:≈ 6 x 12 m
Range, side:each ≈ 6 m
  • Lens setting horizontal ± 80°
  • Lens setting vertical -30 ... +90°
  • with cover elements to limit the detection field
Supply voltage:230 V +10% / -15%
Frontal detecting distance:16 m
Side detecting distance:10 m
Detection angle:140 °
Detection angle:140 °
Diameter of the floor detection area:12 m
Colour:white
Height of installed product:2,5 mm
Recommended installation height:2,5 m
Brightness measurement range:5/1000 Lux
- with electronical ballast (EB):580 W
Response brightness, adjustable:≈ 5 … 1000 lx
Energy-saving lamps:20 x 20 W
- parallel compensated:400 W /47 µF
230V LED lamps:20 x 20 W
  • with LED detection and mode indicator
12 V halogen lamps:1500 W
230 V incandescent lamps and halogen lamps:2300 W
Maximum Mounting Height:4 m
  • for wall and ceiling mounting, corner installation with adapter
Connection type:quick connect
Type of contacts:contact floating
  • with screw terminals
  • with cable entry
Sensitivity setting:yes
Time delayed range:5s to 30 min
Delay time, adjustable:5 s … 30 mn
  • with potentiometers for setting the response brightness and delay time without dismantling
  • with fitting material
Remote controllable:EE806
Switch-off delay self-learning:no
  • with potential-free normally-open contact
  • vertically slewing and horizontally rotating
Protection index IP:IP55
Operating temperature:-20 … 55 °C
Storage/transport temperature:-20 … 60 °C
Application, usage:Motion detector
Main design line:Motion detectors
  • EE850
    EE850 Motion detector comfort 140° white
    EE850
  • EE850
    IP55__PROTECTION-SYMBOL
  • EE850
    ELEKTRONISCHER-TRAFO__APP-SYMBOL
  • EE850
    ENERGIESPARLAMPE__APP-SYMBOL
  • EE850
    GLUEHLAMPE__APP-SYMBOL
  • EE850
    HV-HALOGENLAMPE__APP-SYMBOL
  • EE850
    KONVENTIONELLER-TRAFO__APP-SYMBOL
  • EE850
    LEUCHTSTOFFLAMPE__APP-SYMBOL
  • EE850
    NV-HALOGENLAMPE__APP-SYMBOL
  • EE850
    RETRO-LED__APP-SYMBOL
  • EE850
    RELAISSCHALTER-MIT-PIR-BEWEGUNGSMELDER__WIRING-SYMBOL
  • EE850 Motion detector comfort 140° white
  • IP55__PROTECTION-SYMBOL
  • ELEKTRONISCHER-TRAFO__APP-SYMBOL
  • ENERGIESPARLAMPE__APP-SYMBOL
  • GLUEHLAMPE__APP-SYMBOL
  • HV-HALOGENLAMPE__APP-SYMBOL
  • KONVENTIONELLER-TRAFO__APP-SYMBOL
  • LEUCHTSTOFFLAMPE__APP-SYMBOL
  • NV-HALOGENLAMPE__APP-SYMBOL
  • RETRO-LED__APP-SYMBOL
  • RELAISSCHALTER-MIT-PIR-BEWEGUNGSMELDER__WIRING-SYMBOL
All data is subject to errors and technical modifications.