EE831

EE831 Motion detector 200° anthracite

EE831
EE831 Motion detector 200° anthracite
IP55__PROTECTION-SYMBOL
ELEKTRONISCHER-TRAFO__APP-SYMBOL


ENERGIESPARLAMPE__APP-SYMBOL
GLUEHLAMPE__APP-SYMBOL
HV-HALOGENLAMPE__APP-SYMBOL


KONVENTIONELLER-TRAFO__APP-SYMBOL
LEUCHTSTOFFLAMPE__APP-SYMBOL
NV-HALOGENLAMPE__APP-SYMBOL


RELAISSCHALTER-MIT-PIR-BEWEGUNGSMELDER__WIRING-SYMBOL

Motion detector 200° anthracite

Art No.:EE831
prt.
EAN No.:

3250612258314

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:surface-mounting
Operation mode switch:no
  • can be used as a single unit, main device or extension unit
  • with 2 operating modes: time- and light-dependent switch on or pulse mode
Frequency:50/60 Hz
Operating voltage:230 V~
Switching current (ohmic):max. 16 A
Max. power with fluo uncompensated lamps:290 W
Power consumption (standby):1,2 W
Incandescent bulb power:1500 W
  • low intrinsic energy requirement
  • energy saving by means of presence and brightness-dependent ON and OFF switching of light
  • Lens setting horizontal ± 80°
  • Lens setting vertical 0 ... 30°
  • with cover elements to limit the detection field
Supply voltage:230 V +10% / -15%
Frontal detecting distance:16 m
Side detecting distance:6 m
Detection angle:200 °
Detection angle:200 °
Detection field Ø, on floor:≈ 16 m
Diameter of the floor detection area:16 m
Colour:charcoal
Height of installed product:2,5 m
Recommended installation height:2,5 m
Brightness measurement range:5/1000 Lux
- with electronical ballast (EB):580 W
Response brightness, adjustable:≈ 5 … 1000 lx
Energy-saving lamps:10 x 20 W
- parallel compensated:290 W
  • with LED detection and mode indicator
12 V halogen lamps:1500 VA
230 V incandescent lamps and halogen lamps:1500 W
Mounting type:surface-mounted
Maximum Mounting Height:4 m
  • for wall and ceiling mounting, corner installation with adapter
Connection type:quick connect
Type of contacts:1W + neutral
  • with plug-in terminals
  • with cable entry
Sensitivity setting:no
Time delayed range:5s, 15min
Delay time, adjustable:5 s … 15 mn
  • with potentiometers for setting the response brightness and delay time without dismantling
  • with fitting material
Switch-off delay self-learning:no
  • horizontally rotatable
Protection index IP:IP55
  • with crawl-under protection
Operating temperature:-20 … 55 °C
Storage temperature:-20 to 60 °C
Storage/transport temperature:-20 … 60 °C
Application, usage:Motion detector
Main design line:Motion detectors
  • EE831
    EE831 Motion detector 200° anthracite
    EE831
  • EE831
    IP55__PROTECTION-SYMBOL
  • EE831
    ELEKTRONISCHER-TRAFO__APP-SYMBOL
  • EE831
    ENERGIESPARLAMPE__APP-SYMBOL
  • EE831
    GLUEHLAMPE__APP-SYMBOL
  • EE831
    HV-HALOGENLAMPE__APP-SYMBOL
  • EE831
    KONVENTIONELLER-TRAFO__APP-SYMBOL
  • EE831
    LEUCHTSTOFFLAMPE__APP-SYMBOL
  • EE831
    NV-HALOGENLAMPE__APP-SYMBOL
  • EE831
    RELAISSCHALTER-MIT-PIR-BEWEGUNGSMELDER__WIRING-SYMBOL
  • EE831 Motion detector 200° anthracite
  • IP55__PROTECTION-SYMBOL
  • ELEKTRONISCHER-TRAFO__APP-SYMBOL
  • ENERGIESPARLAMPE__APP-SYMBOL
  • GLUEHLAMPE__APP-SYMBOL
  • HV-HALOGENLAMPE__APP-SYMBOL
  • KONVENTIONELLER-TRAFO__APP-SYMBOL
  • LEUCHTSTOFFLAMPE__APP-SYMBOL
  • NV-HALOGENLAMPE__APP-SYMBOL
  • RELAISSCHALTER-MIT-PIR-BEWEGUNGSMELDER__WIRING-SYMBOL
All data is subject to errors and technical modifications.