Registration
  •  
  • Our Company
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • Hager. A partner made for you.
    We are a family-business shaping tomorrow’s electrical world to make people’s lives on our planet safer, cleaner and more enjoyable.

EE610

EE610 LED Deco Lamp with IR Detector - White

EE610
EE610 LED Deco Lamp with IR Detector - White
IP55__PROTECTION-SYMBOL
RETRO-LED__APP-SYMBOL

LED Deco Lamp with IR Detector - White

Art No.:EE610
prt.
EAN No.:

3250617579391

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Screwed
  • with test mode
Frequency:50/60 Hz
Operating voltage:230 V AC
Operating voltage:230 V~
Halogen switching capacity 230V:175 W
Incandescent bulb power:60 W
  • energy saving by means of presence and brightness-dependent ON and OFF switching of light
Detection field, semi-oval shaped:≈ 10 x 12 m
Max. transmission range:12m
Range, frontal:≈ 12 m
Range, side:each ≈ 10 m
Supply voltage:230 V AC
Frontal detecting distance:12 m
Side detecting distance:6 m
Detection angle:140 °
Detection angle:140 °
Diameter of the floor detection area:12 m
RAL colour:RAL 9010 - Pure white
Color temperature:4000 K
Colour:white
Installation height:max. 4 m
Recommended installation height:2 m
Lumen:1100 lm
Brightness measurement range:5/1000 Lux
Response brightness, adjustable:≈ 5 … 1000 lx
Lighting power LED lamps:15 W
Power, LED:15 W
230 V incandescent lamps:60 W
Maximum Mounting Height:4 m
  • for wall mounting
  • with mounting adapter
  • for screw fastening
  • with dismantling protection
Conductor cross-section:1,5 … 2,5 mm²
  • with screw terminals
  • with cable entry
Sensitivity setting:yes
Time delayed range:5s, 15min
Delay time, adjustable:5 s … 15 mn
  • with potentiometers for setting the response brightness and delay time without dismantling
  • additional setting options via IR remote control (not within scope of delivery)
  • with fitting material
Protection class:isol.class II
Protection index IP:IP55
Operating temperature:-25 … 50 °C
Storage temperature:-30 to 70 °C
Application, usage:Motion detector
Main design line:Motion detectors
  • EE610
    EE610 LED Deco Lamp with IR Detector - White
    EE610
  • EE610
    IP55__PROTECTION-SYMBOL
  • EE610
    RETRO-LED__APP-SYMBOL
  • EE610 LED Deco Lamp with IR Detector - White
  • IP55__PROTECTION-SYMBOL
  • RETRO-LED__APP-SYMBOL
All data is subject to errors and technical modifications.