Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Outdoor motion detectors

Outdoor motion detectors offer further security when combined to the house alarm system or by bringing light in potentially dangerous places like stairwells.

Outdoor basic detectors

EE820 IP55 Motion detector 140° white
EE820
Art No.  Description Pack qty. 
EE820IP55 Motion detector 140° white1 prt.
prt.
EE821Motion detector 140° anthracite1 prt.
prt.
EE830Motion detector 200° white1 prt.
prt.
EE831Motion detector 200° anthracite1 prt.
prt.
EE840IP55 Motion Detector 360° White1 prt.
prt.
EE841Motion detector 360° anthracite1 prt.
prt.

Outdoor enhanced detectors

EE850 Motion detector comfort 140° white
EE850
Art No.  Description Pack qty. 
EE850Motion detector comfort 140° white1 prt.
prt.
EE851Motion detector comfort 140° anth.1 prt.
prt.
EE860IP55 Motion Detector Comfort 220° White1 prt.
prt.
EE861IP55 Motion Detector Comfort 220° Anth.1 prt.
prt.
EE870IP55 Motion Det. Comfort 220/360° White1 prt.
prt.
EE871IP55 Motion Det. Comfort 220/360° Anth.1 prt.
prt.

Outdoor LED motion detector

EE610 LED Deco Lamp with IR Detector - White
EE610
Art No.  Description Pack qty. 
EE610LED Deco Lamp with IR Detector - White1 prt.
prt.

LED projector with motion detector

EE600 LED Floodlight with PIR 220/360 - White
EE600
Art No.  Description Pack qty. 
EE600LED Floodlight with PIR 220/360 - White1 prt.
prt.
52035Floodlight 120W PIR 140° Black1 prt.
prt.
52545Floodlight 120W PIR 200° Black1 prt.
prt.
52038Floodlight 120W PIR 140° White1 prt.
prt.
52546Floodlight 120W PIR 200° White1 prt.
prt.
52031Floodlight 400W PIR 140° Black1 prt.
prt.
52541Floodlight 400W PIR 200° Black1 prt.
prt.
52032Floodlight 400W PIR 140° White1 prt.
prt.
52542Floodlight 400W PIR 200° White1 prt.
prt.
52045Bulkhead 60W PIR 110°1 prt.
prt.

Accessories

EE825 Corner Bracket fr Motion Det EE820 White
EE825
Art No.  Description Pack qty. 
EE825Corner Bracket fr Motion Det EE820 White1 prt.
prt.
EE826Corner bracket for motion detector anth.1 prt.
prt.
EE827Ceiling Mount for Motion det EE820 white1 prt.
prt.
EE828Ceiling acces. for motion detector anth.1 prt.
prt.
EE855Corner Mount for Sensor EE84/6/7 White1 prt.
prt.
EE856Corner Mount for Sensor EE841/61/71 Anth1 prt.
prt.
EEK006Sensor Protection Basket1 prt.
prt.
EE806Remote control for motion detector comf.1 prt.
prt.
All data is subject to errors and technical modifications.