Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

EE804A

EE804A Movement detector 360° surface mounted

EE804A
EE804A Movement detector 360° surface mounted
IP21__PROTECTION-SYMBOL
ELEKTRONISCHER-TRAFO__APP-SYMBOL


ENERGIESPARLAMPE__APP-SYMBOL
GLUEHLAMPE__APP-SYMBOL
HV-HALOGENLAMPE__APP-SYMBOL


KONVENTIONELLER-TRAFO__APP-SYMBOL
LEUCHTSTOFFLAMPE__APP-SYMBOL
NV-HALOGENLAMPE__APP-SYMBOL


RELAISSCHALTER-MIT-PIR-BEWEGUNGSMELDER__WIRING-SYMBOL

Movement detector 360° surface mounted

Art No.:EE804A
prt.
EAN No.:

3250612258765

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:surface-mounting
Operation mode switch:no
  • can only be used as individual unit
Frequency:50/60 Hz
Rated operational voltage Ue:230 V
Operating voltage:230 V~ +10%/-15%
Switching current (ohmic):max. 10 A
Max. power with fluo uncompensated lamps:1000 VA
Halogen switching capacity 230V:0/2300 W
Power consumption (standby):0,3 W
Incandescent bulb power:0/2300 W
Conventional transformers:max. 1500 VA
Electronic transformers:max. 1500 W
  • energy saving by means of presence and brightness-dependent ON and OFF switching of light
  • low intrinsic energy requirement
Supply voltage:230 V +10% / -15%
Frontal detecting distance:6 m
Side detecting distance:6 m
Detection angle:360 °
Detection angle:360 °
Detection field Ø, on floor:≈ 6 m
Diameter of the floor detection area:6 m
Colour:white
Height of installed product:50 mm
Length:100 mm
Dimensions (Ø x H):90 x 61 mm
Assembling height:50 mm
Recommended installation height:2,5 … 3,5 m
Brightness measurement range:5/1000 Lux
- with electronical ballast (EB):8 x 58 W
Response brightness, adjustable:≈ 5 … 1000 lx
Fluorescent lamps uncompensated:1000 W
Energy-saving lamps:10 x 20 W
- parallel compensated:1000 W
230V LED lamps:20 x 20 W
12 V halogen lamps:1500 VA
230 V incandescent lamps and halogen lamps:max. 2300
Mounting type:surface-mounted
Maximum Mounting Height:4 m
  • for ceiling mounting
  • Installation possible on flush-mounted box
Conductor cross-section:1 … 2,5 mm²
Number of contacts:1
Type of contacts:NO
  • with screw terminals
Sensitivity setting:no
Time delayed range:5s to 30 min
Delay time, adjustable:5 s … 30 mn
  • with potentiometers for setting the response brightness and delay time without dismantling
  • with fitting material
Switch-off delay self-learning:no
  • not potential free
Protection class:isol.class II
Protection index IP:IP21
Operating temperature:-5 … 45 °C
Storage temperature:-20 to 60 °C
Storage/transport temperature:-25 … 70 °C
Application, usage:Motion detector
Main design line:Motion detectors
  • EE804A
    EE804A Movement detector 360° surface mounted
    EE804A
  • EE804A
    IP21__PROTECTION-SYMBOL
  • EE804A
    ELEKTRONISCHER-TRAFO__APP-SYMBOL
  • EE804A
    ENERGIESPARLAMPE__APP-SYMBOL
  • EE804A
    GLUEHLAMPE__APP-SYMBOL
  • EE804A
    HV-HALOGENLAMPE__APP-SYMBOL
  • EE804A
    KONVENTIONELLER-TRAFO__APP-SYMBOL
  • EE804A
    LEUCHTSTOFFLAMPE__APP-SYMBOL
  • EE804A
    NV-HALOGENLAMPE__APP-SYMBOL
  • EE804A
    RELAISSCHALTER-MIT-PIR-BEWEGUNGSMELDER__WIRING-SYMBOL
  • EE804A Movement detector 360° surface mounted
  • IP21__PROTECTION-SYMBOL
  • ELEKTRONISCHER-TRAFO__APP-SYMBOL
  • ENERGIESPARLAMPE__APP-SYMBOL
  • GLUEHLAMPE__APP-SYMBOL
  • HV-HALOGENLAMPE__APP-SYMBOL
  • KONVENTIONELLER-TRAFO__APP-SYMBOL
  • LEUCHTSTOFFLAMPE__APP-SYMBOL
  • NV-HALOGENLAMPE__APP-SYMBOL
  • RELAISSCHALTER-MIT-PIR-BEWEGUNGSMELDER__WIRING-SYMBOL
All data is subject to errors and technical modifications.