Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Latching relay

1NO

EPN510 Latching relay 1NO 230V
EPN510
Art No.  Description Pack qty. 
EPN510Latching relay 1NO 230V12 prt.
prt.
EPN501Latching relay 1NO 48V1 prt.
prt.
EPN513Latching relay 1NO 24V1 prt.
prt.
EPN511Latching relay 1NO 12V1 prt.
prt.

2NO

EPN520 Latching relay 2NO 230V
EPN520
Art No.  Description Pack qty. 
EPN520Latching relay 2NO 230V1 prt.
prt.
EPN523Latching relay 2NO 110/127V1 prt.
prt.
EPN526Latching relay 2NO 48V1 prt.
prt.
EPN524Latching relay 2NO 24V1 prt.
prt.
EPN521Latching relay 2NO 12V1 prt.
prt.

1NC+1NO

EPN515 Latching relay 1NC+1NO 230V
EPN515
Art No.  Description Pack qty. 
EPN515Latching relay 1NC+1NO 230V1 prt.
prt.
EPN516Latching relay 1NC+1NO 110/127V1 prt.
prt.
EPN503Latching relay 1NO+1NC 48V1 prt.
prt.
EPN518Latching relay 1NC+1NO 24V1 prt.
prt.
EPN519Latching relay 1NC+1NO 12V1 prt.
prt.

4NO

EPN540 Latching relay 4NO 230V
EPN540
Art No.  Description Pack qty. 
EPN540Latching relay 4NO 230V1 prt.
prt.
EPN548Latching relay 4NO 48V1 prt.
prt.
EPN541Latching relay 4NO 24V1 prt.
prt.

2NC+2NO

EPN525 Latching relay 2NC+2NO 230V
EPN525
Art No.  Description Pack qty. 
EPN525Latching relay 2NC+2NO 230V1 prt.
prt.
EPN528Latching relay 2NC+2NO 24V1 prt.
prt.

3NO+1NC

EPN546 Latching relay 3NO+1NC 230V
EPN546
Art No.  Description Pack qty. 
EPN546Latching relay 3NO+1NC 230V1 prt.
prt.

Auxiliaries for latching relays

EPN050 Auxiliary for centralised control
EPN050
Art No.  Description Pack qty. 
EPN050Auxiliary for centralised control1 prt.
prt.
EPN051Auxiliary contact 1NC+1NO1 prt.
prt.
EPN052Auxiliary multi leveled central control1 prt.
prt.
EPN053Auxiliary control / maintened contact1 prt.
prt.
All data is subject to errors and technical modifications.