80164785
S/B-KNXPB.4g.8PB.KNX-TP+EASY.FPL.al/anth
Art No.: | 80164785 |
EAN No.: | 3250617153737 |
Pack qty.: | 1 prt. |
Fixing mode: | flush-mounting |
With room temperature controller: | yes |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
| |
|
|
With LED indication: | yes |
Number of buttons: | 4 |
|
Bus current consumption (data transfer): | max 20 mA |
Power consumption, KNX: | ≈ 150 mW |
|
With display: | no |
Material family: | Plastic |
RAL colour: | RAL 7016 - Anthracite grey |
Colour of design line: | aluminium/anthracite |
Colour independent of design lines: | for anthracite and aluminium |
Colour: | aluminium/anthracite |
Material: | thermoplastic |
Material for printing: | Paper |
Surface appearance: | glossy |
Type of surface treatment: | untreated |
Height: | 55,3 mm |
Width: | 55,8 mm |
Labelling field length (W x H): | 52,3 x 24,9 mm |
| |
|
|
Supported configuration modes: | system , easy |
|
Bus connection included: | no |
With label area: | yes |
Number of actuation points: | 8 |
With anti-theft/dismantling protection: | yes |
Product type:: | product type: push-button 4gang |
Protection index IP: | IP20 |
| |
|
Operating temperature: | -5 … 45 °C |
Storage/transport temperature: | -20 … 70 °C (storage at > 45°C reduces the service life) |
|
Application, usage: | KNX - operating systems |
product family:: | product family: push-button |
Main design line: | KNX - Berker S.1/B.3/B.7 |
All data is subject to errors and technical modifications.