Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WKT422

WKT422 Mechanism RF shutter 3 wires + memo

WKT422
WKT422 Mechanism RF shutter 3 wires + memo
CD_TEBISQL

Mechanism RF shutter 3 wires + memo

Art No.:WKT422
prt.
EAN No.:

3250617573320

Pack qty.:1 prt.
Technical Characteristics
Bus system:EIB
Number of keys:4
Fixing mode:flush-mounting
Bus module detachable:no
Sensors associated:WKT904x
Transmission frequency:868 MHz
Number of modules for WA:2
Protection index IP:IP20
Storage temperature:-20 to 60 °C
Range:kallysta Tébis
  • WKT422
    WKT422 Mechanism RF shutter 3 wires + memo
    WKT422
  • WKT422
    CD_TEBISQL
  • WKT422 Mechanism RF shutter 3 wires + memo
  • CD_TEBISQL
All data is subject to errors and technical modifications.