Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

WKT421

WKT421 Mechanism RF shutter 4 wires

WKT421
WKT421 Mechanism RF shutter 4 wires
CD_TEBISQL

Mechanism RF shutter 4 wires

Art No.:WKT421
prt.
EAN No.:

3250617573542

Pack qty.:1 prt.
Technical Characteristics
Bus system:EIB
Number of keys:2
Fixing mode:flush-mounting
Bus module detachable:no
Sensors associated:WKT902x
Transmission frequency:868 MHz
Number of modules for WA:2
Protection index IP:IP20
Storage temperature:-20 to 60 °C
Range:kallysta Tébis
  • WKT421
    WKT421 Mechanism RF shutter 4 wires
    WKT421
  • WKT421
    CD_TEBISQL
  • WKT421 Mechanism RF shutter 4 wires
  • CD_TEBISQL
All data is subject to errors and technical modifications.