Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

TR140B

TR140B Repeater

TR140B
TR140B Repeater
SIGNALVERSTAERKER-REPEATER__WIRING-SYMBOL

Repeater

Art No.:TR140B
prt.
EAN No.:

3250615989864

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:surface-mounting
  • amplification of control commands between radio controlled products
Receiver category:2
  • to increase the radio range
Frequency:50 Hz
Operating voltage:230 V AC
Transmission frequency:868 MHz
Radio reception frequency:868,3 MHz
Total power loss under IN:2 W
  • low intrinsic energy requirement
Transmitter duty cycle:1 %
Colour:aluminium
Dimensions (LLxwwxhh):203 x 77 x 26,5 mm
  • with green operation LED
Conductor cross-section (flexible):0,5 … 2,5 mm²
Conductor cross-section (rigid):0,5 … 2,5 mm²
Connection cross-sect. rigid cable:0,5 / 2,5mm²
Connection cross-sect. flexible cable:0,5 / 2,5mm²
Protection index IP:IP30
  • The device does not need any function settings
  • TR140B
    TR140B Repeater
    TR140B
  • TR140B
    SIGNALVERSTAERKER-REPEATER__WIRING-SYMBOL
  • TR140B Repeater
  • SIGNALVERSTAERKER-REPEATER__WIRING-SYMBOL
All data is subject to errors and technical modifications.