Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

TU444

TU444 2 x 4 channel KNX,  remote control

TU444
TU444 2 x 4 channel KNX,  remote control
CD_TEBISQL

2 x 4 channel KNX, remote control

Art No.:TU444
prt.
EAN No.:

3599430009341

Pack qty.:1 prt.
Technical Characteristics
AM / FM Modulation:FM
Max. transmission range:200 m (Alarme LS radio) / 100 m (Tebis KNX)
autonomy:5 years
Supply Voltage:2 piles bouton lithium 3 V type CR2430
Dimensions (LLxwwxhh):83 x 46,5 x 15,8 mm
European directive WEEE:concerned
Protection index IP:IP50
Guarantee:5 years
  • TU444
    TU444 2 x 4 channel KNX,  remote control
    TU444
  • TU444
    CD_TEBISQL
  • TU444 2 x 4 channel KNX,  remote control
  • CD_TEBISQL
All data is subject to errors and technical modifications.