Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

TU418

TU418 18-channel remote control

TU418
TU418 18-channel remote control
BESCHRIFTUNGSFELD__DIFF-SYMBOL
IP30__PROTECTION-SYMBOL


CD_TEBISQL
QUICKLINK-LOGO__APP-SYMBOL
KNX-FUNK-HANDSENDER-18FACH__WIRING-SYMBOL

18-channel remote control

Art No.:TU418
prt.
EAN No.:

3250616014183

Pack qty.:1 prt.
Technical Characteristics
Number of keys:7
Fixing mode:other
  • ETS additional functions: +6 scenes, operating mode on/off, push-button, status display, dimming value
  • easy additional functions: +6 scenes, on/off operating mode, 1 up/down button control
  • reset function (to factory setting)
  • quicklink functions: switching, dimming, blind, 2 scenes, time switching, NO contact push-button, memory
  • with configuration button
Radio protocol:KNX Radio
AM / FM Modulation:FM
Receiver category:2
Transmission frequency:868 MHz
Radio transmission frequency:868,3 MHz
Radio transmission power:< 10 mW
  • low intrinsic energy requirement
Transmitter duty cycle:1 %
Max. transmission range:30m in house / 100m free field
Battery service life [years]:≈ 5
autonomy:5 years
  • with 2 x lithium coin cell battery 3 V type: CR 2430
Depth of installed product:16 mm
Height of installed product:133,6 mm
Width of installed product:50,2 mm
Dimensions (LLxwwxhh):133,6 x 50,2 x 16 mm
  • with configuration LED
  • with transmission status and battery status LED, red/green/orange
  • integration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
Number of radio channels:18
  • with movement and actuation-dependent labelling field illumination
  • with channel group slide switch
Protection index IP:IP30
Operating temperature:0 … 45 °C
  • TU418
    TU418 18-channel remote control
    TU418
  • TU418
    BESCHRIFTUNGSFELD__DIFF-SYMBOL
  • TU418
    IP30__PROTECTION-SYMBOL
  • TU418
    CD_TEBISQL
  • TU418
    QUICKLINK-LOGO__APP-SYMBOL
  • TU418
    KNX-FUNK-HANDSENDER-18FACH__WIRING-SYMBOL
  • TU418 18-channel remote control
  • BESCHRIFTUNGSFELD__DIFF-SYMBOL
  • IP30__PROTECTION-SYMBOL
  • CD_TEBISQL
  • QUICKLINK-LOGO__APP-SYMBOL
  • KNX-FUNK-HANDSENDER-18FACH__WIRING-SYMBOL
All data is subject to errors and technical modifications.