Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

TU402

TU402 2-channel remote control

TU402
TU402 2-channel remote control
BESCHRIFTUNGSFELD__DIFF-SYMBOL
IP50__PROTECTION-SYMBOL


CD_TEBISQL
QUICKLINK-LOGO__APP-SYMBOL
BI-FUNK-HANDSENDER-2FACH__WIRING-SYMBOL

2-channel remote control

Art No.:TU402
prt.
EAN No.:

3250616014022

Pack qty.:1 prt.
Technical Characteristics
Number of keys:2
Fixing mode:other
  • ETS additional functions: +6 scenes, operating mode on/off, push-button, status display, dimming value
  • easy additional functions: +6 scenes, on/off operating mode, 1 up/down button control
  • reset function (to factory setting)
  • quicklink functions: switching, dimming, blind, 2 scenes, time switching, NO contact push-button, memory
  • with configuration button
  • with side locking buttons
Radio protocol:KNX Radio
AM / FM Modulation:FM
Receiver category:2
Transmission frequency:868 MHz
Radio transmission frequency:868,3 MHz
Radio transmission power:< 10 mW
  • low intrinsic energy requirement
Transmitter duty cycle:1 %
Max. transmission range:30m in house / 100m free field
Battery service life [years]:≈ 5
autonomy:5 years
  • with 2 x lithium coin cell battery 3 V type: CR 2430
Depth of installed product:15,8 mm
Height of installed product:83 mm
Width of installed product:46,5 mm
Dimensions (LLxwwxhh):83 x 46,5 x 15,8 mm
  • with configuration LED
  • with transmission status and battery status LED, red/green/orange
  • integration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
Number of radio channels:2
Protection index IP:IP50
  • with keyring
Operating temperature:-10 … 45 °C
  • TU402
    TU402 2-channel remote control
    TU402
  • TU402
    BESCHRIFTUNGSFELD__DIFF-SYMBOL
  • TU402
    IP50__PROTECTION-SYMBOL
  • TU402
    CD_TEBISQL
  • TU402
    QUICKLINK-LOGO__APP-SYMBOL
  • TU402
    BI-FUNK-HANDSENDER-2FACH__WIRING-SYMBOL
  • TU402 2-channel remote control
  • BESCHRIFTUNGSFELD__DIFF-SYMBOL
  • IP50__PROTECTION-SYMBOL
  • CD_TEBISQL
  • QUICKLINK-LOGO__APP-SYMBOL
  • BI-FUNK-HANDSENDER-2FACH__WIRING-SYMBOL
All data is subject to errors and technical modifications.