Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

wireless receiver

Recessed receivers On/Off

TRB201 Module 1 output 16A flush mounted KNX
TRB201
Art No.  Description Pack qty. 
TRB201Module 1 output 16A flush mounted KNX1 prt.
prt.

Recessed shutter/blind-receivers

TRB521 2 bin inputs + 1 output blinds /shutters
TRB521
Art No.  Description Pack qty. 
TRB5212 bin inputs + 1 output blinds /shutters1 prt.
prt.

Recessed dimmers

TRB210 1 flush mounted dimming output 200W
TRB210
Art No.  Description Pack qty. 
TRB2101 flush mounted dimming output 200W1 prt.
prt.

Receivers On/Off IP55

TRE201 Module 1 output 10A IP55 KNX radio
TRE201
Art No.  Description Pack qty. 
TRE201Module 1 output 10A IP55 KNX radio1 prt.
prt.
TRE202Module 2 outputs 10A IP55 KNX radio1 prt.
prt.

Receivers shutter/blinds IP55

TRE221 Module 1 output sh./blind 10A IP55 KNX
TRE221
Art No.  Description Pack qty. 
TRE221Module 1 output sh./blind 10A IP55 KNX1 prt.
prt.

Receivers 1 input + 1 output IP55

TRE400 Combined 1Input +1output 10A IP55
TRE400
Art No.  Description Pack qty. 
TRE400Combined 1Input +1output 10A IP551 prt.
prt.

Motion detector kit IP55

TRE720 Kit detector RF + 1 output receiver
TRE720
Art No.  Description Pack qty. 
TRE720Kit detector RF + 1 output receiver1 prt.
prt.
All data is subject to errors and technical modifications.