Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

MTU01X

MTU01X Li Ion battery,  3,6 volts,  200mAh

MTU01X

Li Ion battery, 3,6 volts, 200mAh

Art No.:MTU01X
prt.
EAN No.:

3599435015385

Pack qty.:1 prt.
Technical Characteristics
Nominal voltage:3.6 V
Capacity:200 mAh
Battery type:batterie Li-ion
European directive WEEE:not concerned
  • MTU01X
    MTU01X Li Ion battery,  3,6 volts,  200mAh
    MTU01X
  • MTU01X Li Ion battery,  3,6 volts,  200mAh
All data is subject to errors and technical modifications.