Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

MHF01X

MHF01X Call station,  2 dwelling transp.

MHF01X

Call station, 2 dwelling transp.

Art No.:MHF01X
prt.
EAN No.:

3599435012155

Pack qty.:1 prt.
Technical Characteristics
Back-lit keys:Yes
Number of call buttons:2
Connection mode:hard-wired 4-wire bus
Armoured cover:Yes
Colour:transparent
Dimensions (LLxwwxhh):110 x 120 x 15
Built-in label holder:Yes
Digicode:No
Proximity tag reader:Yes
European directive WEEE:concerned
application:For individual dwellings
  • MHF01X
    MHF01X Call station,  2 dwelling transp.
    MHF01X
  • MHF01X Call station,  2 dwelling transp.
All data is subject to errors and technical modifications.