Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LCB01X

LCB01X Controller

LCB01X

Controller

Art No.:LCB01X
prt.
EAN No.:

3599430008047

Pack qty.:1 prt.
Technical Characteristics
Connection mode:Optwin® Radio
Lock output:12 V
autonomy:3 years
Supply Voltage:4 alkaline batteries with connection possibilities to the main
Colour:Sand
Dimensions (LLxwwxhh):160 x 230 x 66
Automatic control system output:Oui, de type TBTS
European directive WEEE:concerned
application:For individual dwellings
Protection index IP:IP54
  • LCB01X
    LCB01X Controller
    LCB01X
  • LCB01X Controller
All data is subject to errors and technical modifications.