Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LCA01U

LCA01U Rechargeable portable handset with base

LCA01U

Rechargeable portable handset with base

Art No.:LCA01U
prt.
EAN No.:

3599430008023

Pack qty.:1 prt.
Technical Characteristics
Number of keys:6
Intercommunication between handsets:yes
Connection mode:Optwin® Radio
autonomy:Handset out from his base : 15 days
Base power supply:Mains + 1 lithium battery included (MTU01X)
Colour:White and grey
Base dimensions:83,1 x 125,78 x 67,4
Handset dimensions:54 x 150 x 28
With display:yes
European directive WEEE:not concerned
  • LCA01U
    LCA01U Rechargeable portable handset with base
    LCA01U
  • LCA01U Rechargeable portable handset with base
All data is subject to errors and technical modifications.