Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LB721

LB721 METAL COVER FOR 1 BUTTON

LB721

METAL COVER FOR 1 BUTTON

Art No.:LB721
prt.
EAN No.:

3599430005787

Pack qty.:1 prt.
Technical Characteristics
Compatible with:Référence MHF05X
Number of call buttons:1
Colour:Bronze metal and aluminium
Dimensions (LLxwwxhh):223,4 x 145
Digicode:Yes
Holder for personalised name labels:Yes
European directive WEEE:not concerned
Protection index IP:IP54
  • LB721
    LB721 METAL COVER FOR 1 BUTTON
    LB721
  • LB721 METAL COVER FOR 1 BUTTON
All data is subject to errors and technical modifications.