Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LB602

LB602 METAL COVER FOR TWO BUTTON

LB602

METAL COVER FOR TWO BUTTON

Art No.:LB602
prt.
EAN No.:

3599430005220

Pack qty.:1 prt.
Technical Characteristics
Compatible with:Référence MHF04X
Number of call buttons:2
Colour:Bronze metal and aluminium
Dimensions (LLxwwxhh):160,4 x 145
Digicode:No
Holder for personalised name labels:Yes
European directive WEEE:not concerned
Protection index IP:IP54
  • LB602
    LB602 METAL COVER FOR TWO BUTTON
    LB602
  • LB602 METAL COVER FOR TWO BUTTON
All data is subject to errors and technical modifications.