Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

LB601

LB601 METAL COVER FOR SINGLE BUTTON

LB601

METAL COVER FOR SINGLE BUTTON

Art No.:LB601
prt.
EAN No.:

3599430004513

Pack qty.:1 prt.
Technical Characteristics
Compatible with:Référence MHF03X
Number of call buttons:1
Colour:Bronze metal and aluminium
Dimensions (LLxwwxhh):160,4 x 145
Digicode:No
Holder for personalised name labels:Yes
European directive WEEE:not concerned
Protection index IP:IP54
  • LB601
    LB601 METAL COVER FOR SINGLE BUTTON
    LB601
  • LB601 METAL COVER FOR SINGLE BUTTON
All data is subject to errors and technical modifications.