Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

micro-modules

Micromodules are the first step towards a smart home when it comes to home retrofitting.
Once installed behind existing switches or connection boxes, they communicate wirelessly to automate multiple functions throughout the home, including lights and blinds.

Micro module 2 battery inputs

TRM702A Binary 2inputs FM battery powered KNX RF
TRM702A
Art No.  Description Pack qty. 
TRM702ABinary 2inputs FM battery powered KNX RF1 prt.
prt.

Micromodules On / Off for controlling lighting without neutral (2 wires)

TRM690G 1 FM OUTPUT 200W. 2WIRES+2INPUTS
TRM690G
Art No.  Description Pack qty. 
TRM690G1 FM OUTPUT 200W. 2WIRES+2INPUTS1 prt.
prt.

Micromodules On / Off for dimming without neutral (2 wires)

TRM691E 1 FM DIMMER 200W 2WIRES +2INPUTS KNX RF
TRM691E
Art No.  Description Pack qty. 
TRM691E1 FM DIMMER 200W 2WIRES +2INPUTS KNX RF1 prt.
prt.

Micromodules On / Off for controlling lighting with neutral (3 wires)

TRM693G 1 FM OUTPUT 3A 230V+2INPUTS MAINS POWER.
TRM693G
Art No.  Description Pack qty. 
TRM693G1 FM OUTPUT 3A 230V+2INPUTS MAINS POWER.1 prt.
prt.

Micromodule for controlling rolling shutters / awnings (4 wires)

TRM692G 1 FM OUTPUT 3A FOR BLINDS/SH.+2 INPUTS
TRM692G
Art No.  Description Pack qty. 
TRM692G1 FM OUTPUT 3A FOR BLINDS/SH.+2 INPUTS1 prt.
prt.

Micromodule multifunction

TRM694G 1 FM OUTPUT 4A FOP+2 INPUTS MAINS POWER.
TRM694G
Art No.  Description Pack qty. 
TRM694G1 FM OUTPUT 4A FOP+2 INPUTS MAINS POWER.1 prt.
prt.

Micromodule for remote controlled switches and timers

TRM600 CONTROL FOR LATCHING RELAY TIMER KNX RF
TRM600
Art No.  Description Pack qty. 
TRM600CONTROL FOR LATCHING RELAY TIMER KNX RF1 prt.
prt.

Wireless magnetic opening contact sensor

TRC301B Radio Window contact,  KNX,  Quicklink
TRC301B
Art No.  Description Pack qty. 
TRC301BRadio Window contact, KNX, Quicklink1 prt.
prt.
All data is subject to errors and technical modifications.