Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

TKH181

TKH181 LAN / WIFI Instal. Adapter for TKP100A

TKH181

LAN / WIFI Instal. Adapter for TKP100A

Art No.:TKH181
prt.
EAN No.:

3250615919878

Pack qty.:1 prt.
Technical Characteristics
Bus system:Other
Integrated ISDN Gateway:no
Resistance test/diode test:no
  • operating modes: Router, AccessPoint, Repeater, WISP
Bandwidth:2.4 GHz
WiFi Compatible:yes
Radio protocol:IEEE 802.11 n
Connection for external antenna:no
Receiver category:2
  • WEP, WPA/WPA2, WPA-PSK/WPA2-PSK
Operating voltage:30 V DC
Operating voltage over bus:30 V DC
Radio transmission/reception frequency:868,3 MHz
Radio transmission power:< 25 mW
  • low intrinsic energy requirement
Relative humidity (without condensation):0 … 65 % (without condensation)
Transmission rate:max. 300 Mbit/s
Colour independent of design lines:polar white
Surface appearance:matt
Depth:26,5 mm
Depth of installed product:71 mm
Height of installed product:6,5 mm
Height:203 mm
Width:77 mm
Width of installed product:50,2 mm
Number of radio channel outputs:max. 512
  • 2 RJ45 jacks for WAN connection to the router and for the LAN connection of an end device by cable
Number of radio channel inputs:max. 512
Fast Ethernet:yes
Transmitter duty cycle:1 %
Operating temperature:0 … 45 °C
Application, usage:KNX radio - system units
Main design line:Electronics platform
  • TKH181
    TKH181 LAN / WIFI Instal. Adapter for TKP100A
    TKH181
  • TKH181 LAN / WIFI Instal. Adapter for TKP100A
All data is subject to errors and technical modifications.