Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

85745229

85745229 HBNet FUNK-ZSU LI Q1 P-W GLÄ

85745229
85745229 HBNet FUNK-ZSU LI Q1 P-W GLÄ
DISPLAY__DIFF-SYMBOL
IP20__PROTECTION-SYMBOL


QUICKLINK-LOGO__APP-SYMBOL
RELAISSCHALTER-MIT-ZEITSCHALTUHR-UND-FUNK-BI-EMPFAENGER__WIRING-SYMBOL

HBNet FUNK-ZSU LI Q1 P-W GLÄ

Art No.:85745229
prt.
EAN No.:

4011334375555

Pack qty.:1 prt.
Technical Characteristics
Astronomic time shift:± 2 h
Power reserve:≈ 24 h
Random number generator:± 15 mn
  • ETS additional functions: +6 scenes, operating mode on/off, scene loading, time dimming value, push-button, status display
  • reset function (to factory setting)
  • Configurable transmission and/or reception behaviour
  • Party function, no execution of automatic, radio and extension unit commands (switch protection)
  • with keylock
  • easy additional functions: +6 scenes, dimming, 1 up/down button control, priority
  • quicklink functions: switching, 2 scenes, time switching, NO contact push-button, forced control
  • with switchover manual/automatic mode
  • LC display illuminated during operation
  • indication of the application module/insert compatibility in the display
  • LC display contrast is adjustable
Radio protocol:KNX Radio
Radio transmission/reception frequency:868,3 MHz
Radio transmission power:< 10 mW
  • low intrinsic energy requirement
Relative humidity (without condensation):0 … 65 % (without condensation)
Running accuracy:± 3 min/year
Colour of design line:polar white
Surface appearance:velvety
  • integration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
  • with automatic summer-/winter time switching (can be switched off)
  • astro programme for sunrise/sundown switching with city/country or co-ordinate input, individually adaptable
  • standalone programme, radio and extension unit commands are not executed
  • holiday programme for random variation of the switching times in automatic operation
Number of radio channels:1
Number of quicklink links:max. 20 transmitter/receiver
Number of switching times for on/off:20
  • 2 independent preset programme memories, individually adaptable
Protection index IP:IP20
  • with dismantling protection
Operating temperature:-5 … 45 °C
Application, usage:Light control, KNX radio- operating systems
Main design line:Berker Q.1/Q.3/Q.7/Q.9
Secondary design line(s):Berker.Net, Berker Q.3, Berker Q.1, Electronics platform
  • 85745229
    85745229 HBNet FUNK-ZSU LI Q1 P-W GLÄ
    85745229
  • 85745229
    DISPLAY__DIFF-SYMBOL
  • 85745229
    IP20__PROTECTION-SYMBOL
  • 85745229
    QUICKLINK-LOGO__APP-SYMBOL
  • 85745229
    RELAISSCHALTER-MIT-ZEITSCHALTUHR-UND-FUNK-BI-EMPFAENGER__WIRING-SYMBOL
  • 85745229 HBNet FUNK-ZSU LI Q1 P-W GLÄ
  • DISPLAY__DIFF-SYMBOL
  • IP20__PROTECTION-SYMBOL
  • QUICKLINK-LOGO__APP-SYMBOL
  • RELAISSCHALTER-MIT-ZEITSCHALTUHR-UND-FUNK-BI-EMPFAENGER__WIRING-SYMBOL
All data is subject to errors and technical modifications.