Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

85655229

85655229 HBNet FW 1k Q1 P-W GLÄ

85655229
85655229 HBNet FW 1k Q1 P-W GLÄ
IP20__PROTECTION-SYMBOL
QUICKLINK-LOGO__APP-SYMBOL


KNX-FUNK-WANDSENDER__WIRING-SYMBOL

HBNet FW 1k Q1 P-W GLÄ

Art No.:85655229
prt.
EAN No.:

4011334370574

Pack qty.:1 prt.
Technical Characteristics
  • ETS additional functions: +6 scenes, operating mode on/off, push-button, status display, dimming value
  • reset function (to factory setting)
  • easy additional functions: +6 scenes, on/off operating mode, 1 up/down button control
  • quicklink functions: switching, dimming, blind, 2 scenes, time switching, NO contact push-button, memory
  • operating areas configurable as one or two-area operation
  • with configuration button
Radio protocol:KNX Radio
Receiver category:2
Radio transmission frequency:868,3 MHz
Radio transmission power:< 10 mW
  • low intrinsic energy requirement
Relative humidity (without condensation):0 … 65 % (without condensation)
Battery service life [years]:≈ 5
  • with lithium coin cell battery 3 V type: CR 2430
RAL colour:RAL 9010 - Pure white
Colour of design line:polar white
Material:thermoplastic
Surface appearance:velvety
Assembling height:14 mm
  • with transmission status and battery status LED, red/green/orange
  • with configuration LED
  • for flat surface mounting and extension of combinations
  • integration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
  • toolless quicklink configuration using buttons and LED display
  • top and bottom operating area are freely configurable
Number of radio channels:2
Number of quicklink links:max. 20 transmitter/receiver
Transmitter duty cycle:1 %
  • with dismantling protection
Operating temperature:-5 … 45 °C
Application, usage:KNX radio- operating systems
Main design line:Berker Q.1/Q.3/Q.7/Q.9
Secondary design line(s):Berker.Net, Berker Q.3, Berker Q.1, Electronics platform
  • 85655229
    85655229 HBNet FW 1k Q1 P-W GLÄ
    85655229
  • 85655229
    IP20__PROTECTION-SYMBOL
  • 85655229
    QUICKLINK-LOGO__APP-SYMBOL
  • 85655229
    KNX-FUNK-WANDSENDER__WIRING-SYMBOL
  • 85655229 HBNet FW 1k Q1 P-W GLÄ
  • IP20__PROTECTION-SYMBOL
  • QUICKLINK-LOGO__APP-SYMBOL
  • KNX-FUNK-WANDSENDER__WIRING-SYMBOL
All data is subject to errors and technical modifications.