Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

85648126

85648126 AM RF PushButton 4g Quicklink (Gruppenta

85648126
85648126 AM RF PushButton 4g Quicklink (Gruppenta
IP20__PROTECTION-SYMBOL
QUICKLINK-LOGO__APP-SYMBOL


ELEKTRONIKSCHALTER-2FACH-MIT-BI-FUNK-EMPFAENGER__WIRING-SYMBOL

AM RF PushButton 4g Quicklink (Gruppenta

Art No.:85648126
prt.
EAN No.:

4011334382492

Pack qty.:1 prt.
Technical Characteristics
  • ETS additional functions: +6 scenes, 1 button control up/down, operating mode on/off, dimming value, brightness display, push-button, status display, forced control
  • Functions for the push-button operation areas up/down or left/right can be freely configured as receiver for controlling the connected load and as transmitter for remote control of a blind, for example
  • reset function (to factory setting)
  • Configurable transmission and/or reception behaviour
  • scene saving lockable
  • quicklink functions: switching, dimming, blind, 2 scenes, time switching, NO contact push-button, memory
  • operating areas configurable as one or two-area operation
  • with configuration and function button
Radio protocol:KNX Radio
Receiver category:2
Radio transmission/reception frequency:868,3 MHz
Radio transmission power:< 10 mW
  • low intrinsic energy requirement
Relative humidity (without condensation):0 … 65 % (without condensation)
RAL colour:RAL 7021 - Black grey
Colour of design line:anthracite
Material / workmanship:lacquered
Material:thermoplastic
Surface appearance:velvety
  • with configuration and function LEDs
  • LED application module/insert compatibility display
  • integration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
  • toolless quicklink configuration using buttons and LED display
Number of radio channels:4
Number of quicklink links:max. 20 transmitter/receiver
Transmitter duty cycle:1 %
  • switch-on brightness level for each operating area on configuration with dimmer insert, power failure proof, storable
  • with dismantling protection
Operating temperature:-5 … 45 °C
Application, usage:Light control, KNX radio- operating systems
Main design line:Berker Q.1/Q.3/Q.7/Q.9
Secondary design line(s):Berker.Net, Berker Q.3, Berker Q.1, Electronics platform
  • Extended operating options on 1gang inserts through 2 additional, freely-configurable radio channels.
  • 85648126
    85648126 AM RF PushButton 4g Quicklink (Gruppenta
    85648126
  • 85648126
    IP20__PROTECTION-SYMBOL
  • 85648126
    QUICKLINK-LOGO__APP-SYMBOL
  • 85648126
    ELEKTRONIKSCHALTER-2FACH-MIT-BI-FUNK-EMPFAENGER__WIRING-SYMBOL
  • 85648126 AM RF PushButton 4g Quicklink (Gruppenta
  • IP20__PROTECTION-SYMBOL
  • QUICKLINK-LOGO__APP-SYMBOL
  • ELEKTRONIKSCHALTER-2FACH-MIT-BI-FUNK-EMPFAENGER__WIRING-SYMBOL
All data is subject to errors and technical modifications.