Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

85345126

85345126 AM PIR Motion Detector RF Quicklink (1.1

85345126
85345126 AM PIR Motion Detector RF Quicklink (1.1
IP20__PROTECTION-SYMBOL
QUICKLINK-LOGO__APP-SYMBOL


WAECHTERSYMBOL-1-1M__APP-SYMBOL
ELEKTRONIKSCHALTER-MIT-PIR-BEWEGUNGSMELDER-UND-BI-FUNKEMPFAENGER__WIRING-SYMBOL

AM PIR Motion Detector RF Quicklink (1.1

Art No.:85345126
prt.
EAN No.:

4011334382638

Pack qty.:1 prt.
Technical Characteristics
  • µ-processor controlled mode of operation
  • ETS additional functions: +6 scenes, operating mode on/off, push-button, status display, dimming value, brightness display, movement scene loading, no movement scene loading
  • reset function (to factory setting)
  • Party function for switching on for 2 hours
  • with memory function for presence simulation
  • with keylock
  • Switch-off pre-warning on dimmer inserts
  • Teach function for response brightness via button
  • scene opening via KNX radio appliances
  • scene saving lockable
  • quicklink functions: switching, dimming, 2 scenes, time switching, NO contact push-button, Memory, forced control, Master-Slave
  • optional operation of extension units using installation push-button
  • remote control via quicklink transmitter
  • with configuration and function button
  • with button for on/off/automatic/memory/party function
Radio protocol:KNX Radio
Receiver category:2
Radio transmission frequency:868,3 MHz
Radio transmission power:< 10 mW
  • low intrinsic energy requirement
Relative humidity (without condensation):0 … 65 % (without condensation)
Detection field, rectangular shaped:≈ 12 x 16 m
Range, frontal:≈ 12 m
Range, side:each ≈ 8 m
Number of detection levels:2
Detection angle, settable:each side ≈ 45 … 90 °
RAL colour:RAL 7021 - Black grey
Colour of design line:anthracite
Material / workmanship:lacquered
Material:thermoplastic
Surface appearance:velvety
Assembling height:34 mm
Nominal mounting height:1,1 m
Response brightness, adjustable:≈ 5 … 1000 lx , daytime operation
  • LED application module/insert compatibility display
  • with configuration and function LEDs
  • with operation and status LED, red/green/orange
  • integration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
Response sensitivity, settable:10 … 100 %
Delay time, adjustable:≈ 1 s … 3 h
Switch-off pre-warning to dimming value 50% for:30 s
Number of radio channels:1
Number of quicklink links:max. 20 transmitter/receiver
Transmitter duty cycle:1 %
  • with dismantling protection
Operating temperature:-5 … 45 °C
Application, usage:Motion detector, KNX radio- sensors
Main design line:Berker Q.1/Q.3/Q.7/Q.9
Secondary design line(s):Berker.Net, Berker Q.3, Berker Q.1, Motion detector
  • Continuous direct sunlight penetrating the upward-pointing detection plane can result in failure of the motion detector.
    Only suitable for indoor areas!
  • 85345126
    85345126 AM PIR Motion Detector RF Quicklink (1.1
    85345126
  • 85345126
    IP20__PROTECTION-SYMBOL
  • 85345126
    QUICKLINK-LOGO__APP-SYMBOL
  • 85345126
    WAECHTERSYMBOL-1-1M__APP-SYMBOL
  • 85345126
    ELEKTRONIKSCHALTER-MIT-PIR-BEWEGUNGSMELDER-UND-BI-FUNKEMPFAENGER__WIRING-SYMBOL
  • 85345126 AM PIR Motion Detector RF Quicklink (1.1
  • IP20__PROTECTION-SYMBOL
  • QUICKLINK-LOGO__APP-SYMBOL
  • WAECHTERSYMBOL-1-1M__APP-SYMBOL
  • ELEKTRONIKSCHALTER-MIT-PIR-BEWEGUNGSMELDER-UND-BI-FUNKEMPFAENGER__WIRING-SYMBOL
All data is subject to errors and technical modifications.