Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

85745175

85745175 HBNet F-ZSU JAL K1 ANTH MATT

85745175
85745175 HBNet F-ZSU JAL K1 ANTH MATT
DISPLAY__DIFF-SYMBOL
IP20__PROTECTION-SYMBOL


QUICKLINK-LOGO__APP-SYMBOL
JALOUSIESCHALTER-ELEKTRONISCH-MIT-ZEITSCHALTUHR-UND-BI-FUNKEMPFAENGER

HBNet F-ZSU JAL K1 ANTH MATT

Art No.:85745175
prt.
EAN No.:

4011334375609

Pack qty.:1 prt.
Technical Characteristics
Astronomic time shift:± 2 h
Power reserve:≈ 24 h
Random number generator for holiday program:± 15 mn
Running time:2 mn
  • ETS additional functions: +6 scenes, operating mode, status display, 2 x alarm
  • reset function (to factory setting)
  • with keylock
  • Party function, no execution of automatic, radio and extension unit commands (lock-out protection)
  • Configurable transmission and/or reception behaviour
  • easy additional functions: +6 scenes, 1 up/down operating mode
  • slat position storable for scene
  • scene opening via KNX radio appliances
  • quicklink functions for integration into the individual, group and master control of blinds/shutters
  • quicklink functions: blind, 2 scenes, forced control, up/down push-button
  • with switchover manual/automatic mode
  • indication of the application module/insert compatibility in the display
  • LC display contrast is adjustable
  • LC display illuminated during operation
Radio protocol:KNX Radio
Radio transmission/reception frequency:868,3 MHz
Radio transmission power:< 10 mW
  • low intrinsic energy requirement
Relative humidity (without condensation):0 … 65 % (without condensation)
Running accuracy:± 3 min/year
  • sun protection and twilight-controlled lowering with radio brightness sensor
Colour of design line:anthracite
Material / workmanship:lacquered
Surface appearance:matt
  • integration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
Minimum slat adjustment time:≈ 250 ms
Lamella adjustment on button-press:< 0,5 s
Lamella adjustment on signal duration:< 1 s
  • with automatic summer-/winter time switching (can be switched off)
  • astro programme for sunrise/sundown switching with city/country or co-ordinate input, individually adaptable
  • standalone programme, radio and extension unit commands are not executed
  • holiday programme for random variation of the operation times in automatic operation
Number of operation times for up/down:20/day
Number of radio channels:1
Change-over time for change of direction:< 0,6 s
Number of quicklink links:max. 20 transmitter/receiver
Self-retaining for 2 min on button-press:> 0,5 s
Self-retaining for 2 min on signal length:> 1 s
  • 2 independent preset programme memories, individually adaptable
Protection index IP:IP20
  • with dismantling protection
Operating temperature:-5 … 45 °C
Application, usage:Blind control, KNX radio- operating systems
Main design line:Berker K.1
Secondary design line(s):Berker.Net, Electronics platform, Berker K.1
  • 85745175
    85745175 HBNet F-ZSU JAL K1 ANTH MATT
    85745175
  • 85745175
    DISPLAY__DIFF-SYMBOL
  • 85745175
    IP20__PROTECTION-SYMBOL
  • 85745175
    QUICKLINK-LOGO__APP-SYMBOL
  • 85745175
    JALOUSIESCHALTER-ELEKTRONISCH-MIT-ZEITSCHALTUHR-UND-BI-FUNKEMPFAENGER
  • 85745175 HBNet F-ZSU JAL K1 ANTH MATT
  • DISPLAY__DIFF-SYMBOL
  • IP20__PROTECTION-SYMBOL
  • QUICKLINK-LOGO__APP-SYMBOL
  • JALOUSIESCHALTER-ELEKTRONISCH-MIT-ZEITSCHALTUHR-UND-BI-FUNKEMPFAENGER
All data is subject to errors and technical modifications.