Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

85145177

85145177 HBNet F-TA 1k LI K5 ALU MATT

85145177
85145177 HBNet F-TA 1k LI K5 ALU MATT
IP20__PROTECTION-SYMBOL
QUICKLINK-LOGO__APP-SYMBOL


ELEKTRONIKSCHALTER-MIT-BI-FUNK-EMPFAENGER__WIRING-SYMBOL

HBNet F-TA 1k LI K5 ALU MATT

Art No.:85145177
prt.
EAN No.:

4011334381785

Pack qty.:1 prt.
Technical Characteristics
  • ETS additional functions: +6 scenes, 1 button control up/down, operating mode on/off, dimming value, brightness display, push-button, status display, forced control
  • Configurable transmission and/or reception behaviour
  • reset function (to factory setting)
  • easy additional functions: +6 scenes, on/off operating mode, 1 up/down button control
  • scene saving lockable
  • quicklink functions: switching, dimming, blind, 2 scenes, time switching, NO contact push-button, memory
  • operating areas configurable as one or two-area operation
  • with configuration and function button
Radio protocol:KNX Radio
Receiver category:2
Radio transmission/reception frequency:868,3 MHz
Radio transmission power:< 10 mW
  • low intrinsic energy requirement
Relative humidity (without condensation):0 … 65 % (without condensation)
RAL colour:RAL 9006 - White aluminium
Colour of design line:aluminium
Material / workmanship:lacquered
Material:thermoplastic
Surface appearance:matt
  • with configuration and function LEDs
  • LED application module/insert compatibility display
  • integration in the KNX radio/TP gateway, surface-mounted, into the KNX TP system
  • top and bottom operating area on 1-gang switching/dimming inserts and network insert are freely configurable
  • toolless quicklink configuration using buttons and LED display
Number of radio channels:2
Number of quicklink links:max. 20 transmitter/receiver
Transmitter duty cycle:1 %
  • switch-on brightness level for each operating area on configuration with dimmer insert, power failure proof, storable
  • with dismantling protection
Operating temperature:-5 … 45 °C
Application, usage:Light control, KNX radio- operating systems
Main design line:Berker K.5
Secondary design line(s):Berker.Net, Electronics platform, Berker K.5
  • 85145177
    85145177 HBNet F-TA 1k LI K5 ALU MATT
    85145177
  • 85145177
    IP20__PROTECTION-SYMBOL
  • 85145177
    QUICKLINK-LOGO__APP-SYMBOL
  • 85145177
    ELEKTRONIKSCHALTER-MIT-BI-FUNK-EMPFAENGER__WIRING-SYMBOL
  • 85145177 HBNet F-TA 1k LI K5 ALU MATT
  • IP20__PROTECTION-SYMBOL
  • QUICKLINK-LOGO__APP-SYMBOL
  • ELEKTRONIKSCHALTER-MIT-BI-FUNK-EMPFAENGER__WIRING-SYMBOL
All data is subject to errors and technical modifications.