Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

sepio wireless alarm system

Safe at home
Unique on the market thanks to its voice-assisted installation and operation, sepio alarm system is easy to install and provides serenity to you.

Wireless alarm control panel LS, 4 groups

RLC304
RLC304
Art No.  Description Pack qty. 
RLC304FWireless alarm control panel, 4 gr.  1 prt.
prt.

Wireless alarm pack, 4 groups

RLP304F {}
RLP304F
Art No.  Description Pack qty. 
RLP304F{}1 prt.
prt.

4 inputs wireless remote control

TU444 2 x 4 channel KNX,  remote control
TU444
Art No.  Description Pack qty. 
TU4442 x 4 channel KNX, remote control1 prt.
prt.

Alarm pendant

RLF001X Alarm pendant
RLF001X
Art No.  Description Pack qty. 
RLF001XAlarm pendant1 prt.
prt.

Command keypad

RLF620X Command keypad sepio
RLF620X
Art No.  Description Pack qty. 
RLF620XCommand keypad sepio1 prt.
prt.

Screen vocal keypad with tag

RLF660X Screen vocal keypad with tag
RLF660X
Art No.  Description Pack qty. 
RLF660XScreen vocal keypad with tag1 prt.
prt.

4-function remote control with information feedback

RLF444X Remote control, 4 functions info feedback
RLF444X
Art No.  Description Pack qty. 
RLF444XRemote control, 4 functions info feedback1 prt.
prt.

Tag for access management

RLF101X Tag for keypad
RLF101X
Art No.  Description Pack qty. 
RLF101XTag for keypad1 prt.
prt.
RLF110XPack of 10 Proximity tags1 prt.
prt.

Detectors

S163-22X Curtain motion detector , 12 meters
S163-22X
Art No.  Description Pack qty. 
S163-22XCurtain motion detector , 12 meters1 prt.
prt.
S165-22XExpert pet tolerant motion detector1 prt.
prt.
RLA176XPet-tolerant IR detect. sending pictures1 prt.
prt.
RLA144XExternal anti masking detector1 prt.
prt.
S145-22XOutdoor motion detector 2 X 12 m1 prt.
prt.
S121-22XWireless dual tech movement detector1 prt.
prt.
S272-22FBrown x-contact detector1 prt.
prt.
S261-22FWhite door & window detector, radio1 prt.
prt.
S262-22FX-Kontaktsender weiß/LS300R1 prt.
prt.
S231-22XKühltruhenausfallmelder LS, Funk1 prt.
prt.
S236-22XBrown detector for roller blinds1 prt.
prt.
S280-22XGlassbreak detector, sepio, radio1 prt.
prt.
S232-22XWireless freezer breakdown detector1 prt.
prt.
S233-22XWireless loss of mains supply detector1 prt.
prt.
S234-22XWireless frost dtetector1 prt.
prt.
S235-22XWireless flood detector1 prt.
prt.
S155-22XSmoke detector, radio 10 year-battery1 prt.
prt.
S157-22XHeat detector, radio 10 year battery1 prt.
prt.

External universal transmitter

S230-22X External univ transmitter
S230-22X
Art No.  Description Pack qty. 
S230-22XExternal univ transmitter1 prt.
prt.

Technical probes

SONPC FREEZER BREAKDOWN TECHNICAL PROBE
SONPC
Art No.  Description Pack qty. 
SONPCFREEZER BREAKDOWN TECHNICAL PROBE1 prt.
prt.
SONCSMAINS POWER FAILURE TECHNICAL PROBE1 prt.
prt.
SONHGFREEZER SENSOR1 prt.
prt.
SONINFLOODING TECHNICAL PROBE1 prt.
prt.

External receiver

S791-22X External receiver 12-24V -potential free
S791-22X
Art No.  Description Pack qty. 
S791-22XExternal receiver 12-24V -potential free1 prt.
prt.

Alarm interface

TRC120 Gateway alarm radio LS / wired KNX
TRC120
Art No.  Description Pack qty. 
TRC120Gateway alarm radio LS / wired KNX1 prt.
prt.

Wireless command receiver

No picture available
Art No.  Description Pack qty. 
RLE700XRadio relay1 prt.
prt.

PSTN + GSM/GPRS stand-alone transmitter

RLD464F PSTN + GSM stand-alone Tx
RLD464F
Art No.  Description Pack qty. 
RLD464FPSTN + GSM stand-alone Tx1 prt.
prt.

PSTN + GSM / GPRS plug-in module

No picture available
Art No.  Description Pack qty. 
RLD454FRTC/GSM transmission module sepio1 prt.
prt.

Indoor siren with vocal notification

RLD414X Vocal Indoor siren
RLD414X
Art No.  Description Pack qty. 
RLD414XVocal Indoor siren1 prt.
prt.

Accessories

RXA02X Replacement belt clip
RXA02X
Art No.  Description Pack qty. 
RXA02XReplacement belt clip1 prt.
prt.
RLH001XMemory card multilingual, sepio radio  1 prt.
prt.
856-99XFiltre maître ADSL1 prt.
prt.
900-99XADSL Master filter1 prt.
prt.
RXA03XGSM antenna1 prt.
prt.
RXE00XMicroSD memory card - store pictures1 prt.
prt.
TESTFUMSmoke detector tester1 prt.
prt.
TV260GLASS BREAK DETECTOR TEST UNIT1 prt.
prt.
RXU01XMains power supply module1 prt.
prt.
RLH002X1 wired input and 2 relay outputs module1 prt.
prt.

Battery packs

RXU04X Battery pack,  4.5V - 2.7Ah - for keypad
RXU04X
Art No.  Description Pack qty. 
RXU04XBattery pack, 4.5V - 2.7Ah - for keypad1 prt.
prt.
RXU03XSecondary battery Li-Ion 3.7V 1.2Ah1 prt.
prt.
RXU05XBattery pack, 4.5V - 15Ah, control panel1 prt.
prt.
RXU06XBattery pack, 6V - 15ah, external siren1 prt.
prt.

Lithium batteries

BATLI05 LITHIUM CHLORIDE 3.6V 4A/H
BATLI05
Art No.  Description Pack qty. 
BATLI05LITHIUM CHLORIDE 3.6V 4A/H1 prt.
prt.
BATLI22( 2 X 3.6V / 13AH) LITHIUM BATTERY1 prt.
prt.
BATLI30Lithium battery 4,5 V / 3 Ah1 prt.
prt.
All data is subject to errors and technical modifications.